Panel Antenna Operates From 2.3 GHz to 2.5 GHz With a Nominal 9 dBi Gain N Female Input Connector on 1 ft. of RG58
Product ID:
PE51019-4
Pricing
Quantity | Price |
1-24 | $101.05 |
25-49 | $96.00 |
50-99 | $90.95 |
100-249 | $86.90 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 24
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Panel |
Minimum Frequency | 2.3 GHz |
Maximum Frequency | 2.5 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 9 dB |
Maximum Input VSWR | 1.6:1 |
Description
Panel Antenna Operates From 2.3 GHz to 2.5 GHz With a Nominal 9 dBi Gain N Female Input Connector on 1 ft. of RG58
Panel antenna PE51019-4 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This single band panel / patch antenna has a frequency range of 2.3 GHz to 2.5 GHz and a 9 nominal dBi gain. Our patch panel antenna uses N female connector and is rated for 20 Watts input.
PE51019-4 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.