Page 72 - RF Adapter Datasheets
P. 72

Precision 1.85mm Male to N Female Adapter



      TECHNICAL DATA SHEET                                                                                 PE9719



                   Precision 1.85mm Male to N Female Adapter

                   Configuration
                       Connector 1                                       1.85mm Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       N Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.672 [42.47]
                       Width/Dia., in [mm]                               0.625 [15.88]
                       .
                       Connector 1
                       Type                                              1.85mm Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              N Female
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 1.85mm Male to N Female Adapter PE9719











                                                         PE9719  REV                                                   1
   67   68   69   70   71   72   73   74   75   76   77