Page 420 - RF Adapter Datasheets
P. 420

Precision 3.5mm Male to 7mm Sexless Adapter





     RF Adapters Technical Data Sheet                                                                        PE9326


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      3.5mm Male               7mm Sexless
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             3.5mm Male                              7mm Sexless
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       Oxide-Noryl                             Oxide-Noryl
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 3.5mm Male to 7mm Sexless Adapter PE9326








                                                        PE9326  REV 1.3                                                2
   415   416   417   418   419   420   421   422   423   424   425