Page 187 - RF Adapter Datasheets
P. 187

Precision 2.4mm Female to SMP Male Adapter Full Detent



      TECHNICAL DATA SHEET                                                                               PE91048



                   Precision 2.4mm Female to SMP Male Adapter Full Detent

                   Configuration
                       Connector 1                                       2.4mm Female
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       SMP Male
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         DESC94007
                       Adapter Design                                    Precision
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 40
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -55 to +125

                       Size
                       Length, in [mm]                                   0.925 [23.5]
                       Width/Dia., in [mm]                               0.25 [6.35]
                       .
                       Connector 1
                       Type                                              2.4mm Female
                       Mating Cycles                                     100
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type I, Grade 1, Class A
                       Outer Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Beryllium Copper, Gold
                       Body Plating Specification                        MIL-G-45204, Type I, Grade 1, Class A
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              SMP Male
                       Mating Cycles                                     100
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type I, Grade 1, Class A
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        AMS-QQ-P-35
                       Dielectric Type                                   PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.4mm Female to SMP Male Adapter Full Detent PE91048











                                                       PE91048  REV 1.2                                                1
   182   183   184   185   186   187   188   189   190   191   192