Page 168 - RF Adapter Datasheets
P. 168

Precision 2.4mm Female to 7mm Sexless Adapter



      TECHNICAL DATA SHEET                                                                                 PE9459



                   Precision 2.4mm Female to 7mm Sexless Adapter

                   Configuration
                       Connector 1                                       2.4mm Female
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       7mm Sexless
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         IAW IEEE-STD-287
                       Adapter Design                                    Precision
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Maximum VSWR                                      1.1:1

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             +125 to -65

                       Size
                       Length, in [mm]                                   1.365 [34.67]
                       Width/Dia., in [mm]                               0.87 [22.1]
                       .
                       Connector 1
                       Type                                              2.4mm Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              7mm Sexless
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Coupling Nut Material and Plating                 Stainless Steel
                       Body Material and Plating                         Stainless Steel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.4mm Female to 7mm Sexless Adapter PE9459











                                                        PE9459  REV 01                                                 1
   163   164   165   166   167   168   169   170   171   172   173