Page 161 - RF Adapter Datasheets
P. 161
2.4mm Female to 1.85mm Female Adapter
RF Adapters Technical Data Sheet PE9675
.
Description Connector 1 Connector 2
Type 2.4mm Female 1.85mm Female
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.4mm Female 1.85mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation Oxide-Noryl Oxide-Noryl
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
ASTM A380 ASTM A380
. .
Environmental Specifications
Temperature
Operating Range -55 to +100 deg C
.
Vibration MIL-STD-202, Method 204, Cond. D (20G’s)
Salt Spray MIL-STD-202, Method 101, Cond. B, 5% salt solution
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.4mm Female to 1.85mm Female Adapter PE9675
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE9675 REV 1.2 2