60 GHz Transmitter (Tx) and Receiver (Rx) Development System
Pasternack’s 60 GHz Transmitter (Tx) and Receiver (Rx) waveguide modules enable low cost, extremely high speed applications utilizing the globally unlicensed 57 to 64 GHz spectrum. To facilitate rapid evaluation of Pasternack’s 60 GHz waveguide modules and customer prototyping for system development, Pasternack has partnered with Vubiq (pronounced “View-bik”), an industry expert in designing 60 GHz RF systems, to create a development system that makes it easy to design new products and applications in the emerging unlicensed millimeter wave ISM band. This 60 GHz development system makes it easy to design new high-bandwidth products and solutions using user-friendly features such as an easy to use GUI for configuration via USB, standard WR-15 V-band waveguide interface, 1.8 GHz modulation bandwidth, and 802.11ad, 802.11aj or any 540/500 MHz channel, and more.
Development System Includes:
Applications:
Using these tools and components, high-bandwidth data can be clearly transmitted at extreme high speeds. Because the 60 GHz System is so powerful and utilizes a globally-unlicensed RF spectrum, it is used for a variety of commercial applications.
Roll over image for large view
Product ID: PEM009-KIT
For a complete list of Pasternack's products please click here
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.