Fixed Antenna Operates From 2.4 GHz to 2.4835 GHz With a Nominal 8 dBi Gain N Female Input Connector
Product ID:
PE51017
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Fixed |
Minimum Frequency | 2.4 GHz |
Maximum Frequency | 2.4835 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 8 dB |
Maximum Input VSWR | 1.5:1 |
Description
Fixed Antenna Operates From 2.4 GHz to 2.4835 GHz With a Nominal 8 dBi Gain N Female Input Connector
Fixed omnidirectional antenna PE51017 from Pasternack is part of our extensive in-stock omnidirectional radio antenna selection. This omni-directional antenna has a frequency range of 2.4 GHz to 2.4835 GHz and a 8 nominal dBi gain. Our omni vertical antenna uses N input and is rated for 25 Watts input.
PE51017 omni-directional vertical radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our fixed omni directional vertical aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.