14 Pin DIP Packaged Noise Source Module, Output Pout of -5 dBm, +15 VDC, 10 MHz to 2 GHz
Product ID:
PE85NS5002
Pricing
Quantity | Price |
1-4 | $1,670.00 |
5-9 | $1,603.20 |
10-24 | $1,536.40 |
25-99 | $1,469.60 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Impedance | 50 Ohm |
Minimum Frequency | 10 MHz |
Maximum Frequency | 2 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.