To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMA Calibrated Noise Source Module, Output ENR of 15.5 dB, +28 VDC, 1 GHz to 2 GHz

Product ID: PE8500
Product discontinued.
Search for alternative Noise Generators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DC Input Connector SeriesBNC
DC Input GenderFemale
Impedance50 Ohm
RF Output Connector SeriesSMA
RF Output GenderMale
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Maximum VSWR1.2:1
Noise Output ENR15.5 dB

Description

SMA Calibrated Noise Source Module, Output ENR of 15.5 dB, +28 VDC, 1 GHz to 2 GHz

PE8500 is a RF noise source generator from Pasternack that is manufactured to precise radio frequency component standards. This RF noise generator is an in-line connectorized component design with a noise output ENR of 15.5 dB. Our coaxial standard power RF generator is constructed with SMA connectors and has a frequency range of 1 GHz for the minimum and 2 GHz for the maximum.

Our SMA RF noise generator source PE8500 is part of more than 40,000 RF, microwave and millimeter wave component from supplier Pasternack. This noise generator source for RF is in-stock at our ISO 9001:2008 facility in Irvine, CA. Pasternack is where to buy your RF generator component for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.