NMO Mount to TNC Male Cable Using RG58 Coax
Product ID:
PE37848
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | NMO Mount |
Connector Gender 2 | Connector |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | RG58C/U |
RF Cable Type | RG58 |
RF Cable Impedance | 50 |
Description
TNC Male to NMO Mount Connector Cable Using RG58 Coax
PE37848 is a TNC male to NMO Mount connector cable using RG58 coax. This Pasternack TNC male to NMO Mount connector cable assembly uses a 50 Ohm TNC for connector 1 and a NMO Mount for connector 2.
Our male TNC to connector NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37848 TNC male to NMO Mount connector cable assembly is constructed with RG58 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.