NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG55, RG141, RG142, RG223, RG400, RG303, LMR-195
Product ID:
PE51021
Pricing
Quantity | Price |
1-24 | $22.19 |
25-49 | $21.08 |
50-99 | $19.97 |
100-249 | $19.08 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4,476
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | NMO Mount |
Connector Gender | Sexless |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | PE-C195 |
Interface Type 2 | PE-P195 |
Interface Type 3 | RG58 |
Interface Type 4 | RG55 |
Interface Type 5 | RG141 |
Interface Type 6 | RG142 |
Interface Type 7 | RG223 |
Interface Type 8 | RG400 |
Interface Type 9 | RG303 |
Interface Type 10 | LMR-195 |
Description
NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG55, RG141, RG142, RG223, RG400, RG303, LMR-195
PE51021 NMO Mount coaxial connector has an interface type of PE-C195, PE-P195, RG58, RG55, RG141, RG142, RG223, RG400, RG303, LMR-195 and a 50 Ohm impedance. Pasternack NMO Mount connector uses shield/contact crimp/solder as an attachment method.
This NMO Mount coaxial RF connector is RoHS and REACH compliant.
This Pasternack NMO Mount connector will ship the same day as purchased. Our NMO Mount connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom NMO Mount connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table