Type N spectrum / vector network analyzer (VNA) cal kits and short open load thru (SOLT) calibration components from Pasternack are some of the RF components needed to enable stable and accurate error-corrected measurements of a device under test (DUT). RF calibration of a DUT using the Pasternack type N test port network analyzer cal kit provides for the precise measurements needed to meet IEEE 287 standards. Our spectrum VNA calibration kits and short open load thru circuits offer test equipment coverage for the most popular network analyzer models with type N series test port which includes Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum or VNA network analyzers. The Pasternack spectrum vector network analyzer calibration kit products yield complete calibrations, as it accounts for the major sources of systematic error correction by one port calibrating at both ports.
RF network analyzer cal kits and short open load thru (SOLT) calibration N Type components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics radio frequency test equipment manufacturers are available. Pasternack RF analyzer test equipment calibration kits and short-open-load-thru circuit components are phase stable while having many cycles of repeatability over a wide temperature range. RF calibration kit components for n type test ports include short open load thru circuits for SOLT calibration as well as a precision calibrated RF torque wrench in type n. An open short load (OSL) calibration can be used with this analyzer cal kit, but this does include thru a circuit component as well if needed.
Pasternack network analyzer calibration kit components include both male / plug and female / jack connector genders to perform two port error corrections. Pasternack’s type N network analyzer cal kits are designed for test equipment that utilizes the SOLT calibration method, so Type N open short load thru circuit components are included. This spectrum vector network analyzer cal kit is packaged in a durable and protective wood box that includes the preset torque wrench for type N connectors.
Certified to ISO 9001:2015 Pasternack facilities in Irvine, CA ship our RF, microwave and millimeter wave type N spectrum / vector network analyzer calibration kit and short open load thru circuit accessories from stock the same day as you purchase them. We provide one of the broadest and deepest line of in-stock electronic test equipment calibrator and testing components inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® N Type spectrum and VNA network analyzer calibration kits and SOLT calibration components. Our expert technical support with the knowledgeable and friendly customer service team members are available to help you with your specific RF component needs.
Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix