Pasternack Enterprises type N to NMO Mount cable assembly product group offers 8 standard and custom products that use flexible coax cable. Type N to NMO Mount assemblies are fabricated with 1 different cable part number and 2 unique type N connectors. Our type N to NMO Mount cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack type N to NMO Mount cable assemblies are built with 2 different cable and connector combinations. Our customers can select the type N to NMO Mount cable assemblies that have any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching is available.
Pasternack's facility certified to ISO 9001:2015 ships type N to NMO Mount cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).