SP6T Electromechanical Relay Latching Switch, DC to 12.4 GHz, up to 400W, 12V Indicators, Reset, N
Product ID:
PE71S6072
Pricing
Quantity | Price |
1-4 | $1,397.53 |
5-9 | $1,341.63 |
10-24 | $1,285.73 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | N |
Connector Gender | Female |
Switch Design | SP6T |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 200 Watts |
Maximum VSWR | 1.5:1 |
Maximum Insertion Loss | 0.5 dB |
Minimum Isolation | 60 dB |
Description
SP6T Electromechanical Relay Latching Switch, DC to 12.4 GHz, up to 400W, 12V Indicators, Reset, N
PE71S6072 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay SP6T switch has a maximum frequency of 12.4 GHz and maximum power of 200 Watts. The Pasternack radio frequency SP6T type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage 30 and switching speed of 15ms.
N type SP6T electro mechanical RF relay switch features Indicators, Reset with an isolation minimum of 60 dB. SP6T electromechanical relay radio frequency switch PE71S6072 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.