New Lineof Amplifiers Covers Popular Market Bands for Wide Range of Applications
IRVINE, Calif. – Pasternack, an Infinite Electronics brandand a leading provider of RF, microwave and millimeter-wave products, hasannounced the release of a new series of AC-poweredlow-noise amplifiers. The ten new models complement the existing series ofbenchtop amplifiers with an expanded frequency range and capabilities, makingthem ideal for use in a wide range of applications.
Pasternack’s new AC-powered low-noise amplifiers use GaAssemiconductor technology for optimum low-noiseperformance and high efficiency. The designs cover broad octave bandwidthsranging from 10 MHz up to 50 GHz, with 3 dB typical noise figure and gainlevels ranging from 25 to 60 dB. Broadband performance covers popular marketbands including UHF, VHF, L, C, S, X, Ku, Ka and up to V band.
These AC-powered RF amplifiers use a 110 VAC to 220 VACpower supply for worldwide operation and are RoHS and REACH compliant.
The amplifiers are available in rugged MIL-grade coaxialpackages with integrated heatsinks. They support SMA, 2.92 mm or 2.4 mm RFconnectors. Models operate over -40°F to +185°F (-40°C to +85°C) andwithstand exposure to environmental conditions that include altitude, vibration,humidity and shock.
These AC-powered low-noise amplifiers can be used on thebench in a laboratory setting or in more rugged external environmentalapplications.
“Our latest series of AC-powered low-noise amplifiers offerexpanded capabilities and a broader frequency range than our existing offerings,”said Product Line Manager Tim Galla. “The rugged MIL-grade coaxial packagedesigns, integrated heatsinks and support for multiple RF connectors make theseamplifiers ideal for many uses, from lab settings to harsh environmental applications.”
Pasternack’s new AC-poweredlow-noise amplifiers are in-stock and available for same-day shipping. Forinquiries, contact +1 (949) 261-1920.
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO9001:2015-certified manufacturer and supplier offering the industry’s largestselection of active and passive RF, microwave and millimeter-wave productsavailable for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., InfiniteElectronics offers a broad range of components, assemblies andwired/wireless connectivity solutions to the aerospace/defense, industrial,government, consumer electronics, instrumentation, medical andtelecommunications markets. Its brands are Pasternack, Fairview Microwave,L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics,PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics.Infinite serves its customers with deep technical expertise and support. Itsbroad inventory is available for immediate shipment, fulfilling unplanneddemand for engineers and technical buyers. Infinite Electronics is a WarburgPincus portfolio company.
###
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif. 92614
(978) 682-6936
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.