10 New Military-Grade Switches Cover Frequencies from1 MHz to 75 GHz
IRVINE, Calif.– Pasternack, an Infinite Electronics brand and a leading provider of RF,microwave and millimeter-wave products, has announced the expansion of its lineof ultra-broadbandPIN diode switches. The new portfolio comprises 10 different models inSP2T, SP4T, and SP8T configurations, all featuring integrated TTL drivers and rugged,MIL-grade, coaxial packaged designs.
Thesecutting-edge switches cater to an ultra-broadband frequency range, from as lowas 1 MHz to an unprecedented 75 GHz. This wideband frequency coverageencompasses popular market bands, including UHF, VHF, L, S, C, X, Ku, K, Ka, Q,U and V, offering unmatched flexibility and compatibility for a diverse rangeof applications.
The productline includes both reflective and absorptive designs, with the latter ensuringlow voltage standing wave ratio (VSWR) performance. These high-precisionswitches offer impressive input power handling of up to 1 watt CW and rapidswitching speeds as low as 50 nanoseconds typical.
The company’snew offering is RoHS compliant and can function reliably in a broad operationaltemperature range, from -40°C to +85°C (-40°F to +185°F).Moreover, these robust, high-reliability assemblies are engineered to resistenvironmental conditions such as altitude, vibration, humidity and shock.
“PIN diode switchesare vital for directing high-frequency signals in transmission, and ourexpanded line brings together speed, reliability and versatility,” said ProductLine Manager Kevin Hietpas. “These switches are ideal for radar, phase arraysystems, broadband jamming, wireless infrastructure, 5G communication and more.”
Pasternack’s ultra-broadbandPIN diode switches are in stock and available for same-day shipping. Forinquiries, contact +1-949-261-1920.
AboutPasternack:
A leader in RFproducts since 1972, Pasternack is an ISO 9001:2015-certified manufacturer andsupplier offering the industry’s largest selection of active and passive RF,microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Based inIrvine, Calif., InfiniteElectronics offers a broad range of components, assemblies andwired/wireless connectivity solutions to the aerospace/defense, industrial,government, consumer electronics, instrumentation, medical andtelecommunications markets. Its brands include Pasternack, Fairview Microwave,L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics,PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics.Infinite serves its customers with deep technical expertise and support. Itsbroad inventory is available for immediate shipment, fulfilling unplanneddemand for engineers and technical buyers. Infinite is a Warburg Pincusportfolio company.
###
Press Contact:
Peter McNeil Pasternack 17792 Fitch Irvine, Calif. 92614 (978) 682-6936
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.