New Waveguide Circulators and Isolators Enhance Performance and Reliability
IRVINE, Calif.– Pasternack, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has introduced its latest line of waveguide circulators and isolators. They are designed to offer exceptional performance and reliability for a broad range of microwave applications.
The waveguide circulators offer exceptional performance in applications requiring signal isolation and frequency discrimination. The waveguide isolators protect microwave devices from reflected power and ensure efficient power transfer.
The waveguide circulators and isolators are available in a broad range of sizes and connectorized designs, including SMA, N-type, 2.4 mm and 2.92 mm designs. These options allow customers to choose the right components for their specific needs.
The new line of waveguide circulators and isolators also offers a range of features. These include high power ratings of up to 150 watts (CW) max, superior isolation performance as good as 20 dB min, and VSWR performance as low as 1.25:1.
“Our new waveguide circulators and isolators give our customers the best possible performance and reliability. They are just the latest example of our commitment to delivering exceptional connectivity solutions,” said Steven Pong, Product Line Manager.
Pasternack’s new waveguide circulators and isolators are in-stock and available for same-day shipping. For inquiries, contact Pasternack at +1-949-261-1920
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO 9001:2015-certified manufacturer and supplier. It offers the industry’s largest selection of active and passive RF, microwave and millimeter-wave products available for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions to the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Its brands are Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KPPerformance Antennas, RadioWaves and Aiconics. Infinite serves its customers with deep technical expertise and support. Its broad inventory is available for immediate shipment, fulfilling unplanned demand for engineers and technical buyers. Infinite is a Warburg Pincus portfolio company.
###
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif. 92614
(978) 682-6936
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.