IRVINE, Calif.– Pasternack, an Infinite Electronics brand and a leading provider of RF,microwave and millimeter-wave products, has announced the release of its latestline of heavy-duty-springvehicle antennas designed for rugged communication applications.
The new heavy-duty-springvehicle antennas are crafted to withstand even the toughest conditions,ensuring uninterrupted connectivity in the most challenging environments. Theantennas are constructed with high-strength ABS plastic, durable fiberglass andcorrosion-resistant stainless steel, providing exceptional durability and longevityin even the harshest outdoor conditions.
The heavy-duty-springvehicle antennas are available in a range of frequencies, including 477 MHz and698-2700 MHz with high gain (~6.5 dBi), providing optimal performance in avariety of communication applications. Additionally, the antennas come equippedwith a variety of popular low-frequency connectors, such as UHF and PL-259,ensuring compatibility with a wide range of communication devices and systems.
The antennasoffer a range of spring diameter options, including 5 mm, 5.5 mm, and 8 mm,making them suitable for use with a variety of vehicles and communicationdevices.
Additionally,the NMO mount options included with these antennas ensure optimal installationand compatibility with a wide range of vehicles, from cars and trucks toemergency and commercial vehicles. The antennas are also designed to absorbshock and protect against damage from impact or vibration caused by bumpyroads, off-road terrain, or other harsh conditions, ensuring high performanceand longevity.
“We are excitedto introduce our latest line of heavy-duty-spring vehicle antennas to ourcustomers. These antennas are ideal for anyone who requires reliablecommunication in challenging environments, such as emergency services,commercial fleets and off-road enthusiasts,” said Steven Pong, Product LineManager.
Pasternack’snew heavy-duty-springvehicle antennas are in-stock and available for same-day shipping. Forinquiries, call +1-949-261-1920
AboutPasternack:
A leader in RFproducts since 1972, Pasternack is an ISO 9001:2015-certified manufacturer andsupplier offering the industry’s largest selection of active and passive RF,microwave, and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Based in Irvine,Calif., InfiniteElectronics offers a broad range of components, assemblies andwired/wireless connectivity solutions to the aerospace/defense, industrial,government, consumer electronics, instrumentation, medical andtelecommunications markets. Its brands are Pasternack, Fairview Microwave,L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics,PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics.Infinite serves its customers with deep technical expertise and support. Itsbroad inventory is available for immediate shipment, fulfilling unplanneddemand for engineers and technical buyers. Infinite is a Warburg Pincusportfolio company.
###
PressContact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif.92614
(978) 682-6936
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.