New Electromechanical Relay Switches Are Designed forDependable RF Signal Routing
IRVINE, Calif.– Pasternack, an Infinite Electronics brand and a leading provider of RF,microwave and millimeter-wave products, has announced the release of itsinnovative series of ruggedizedelectromechanical relay switches. The switches are engineered to ensuredependable RF signal routing for vital applications, spanning a vast range ofmarket bands from DC to 40 GHz.
Thisgroundbreaking series comprises 40 unique switch models and designs. Theswitches are suitable for numerous market bands, including L, S, C, X, Ku and K.This provides a wide range of frequency bandwidths and extensive applicationopportunities.
These switchesmeet IP64 compliance standards and come with a Level 1 moisture seal. Thismakes them perfectly suited for customers operating outdoors or where testingmight expose them to moisture. This rugged construction ensures durability anddependability across various settings.
The series alsodelivers outstanding performance, with insertion loss as low as 0.15 dB(typical) and isolation levels reaching up to 90 dB. This ensures superiorsignal integrity while minimizing signal degradation. Furthermore, they offerdiverse actuator options, including latching, failsafe, or normally openactuators, with TTL logic compatibility.
Noteworthy isthe switches’ high power handling capability. They can manage power up to 160watts continuous wave (CW) at 1 MHz, guaranteeing reliable performance even indemanding situations.
The hardyelectromechanical relay switches are available in compact, MIL-grade, coaxialpackage designs. They are fitted with SMA, 2.92 mm, TNC, or N-Type connectors,depending on the frequency band.
“Pasternack’sunwavering commitment is to provide our customers with robust, reliable andreadily available solutions tailored to their unique requirements. This latestproduct line exceeds those expectations,” said Kevin Hietpas, Product LineManager.
Pasternack’snew ruggedizedelectromechanical relay switches are in stock and available for same-dayshipping. For inquiries, call +1-949-261-1920
AboutPasternack:
A leader in RFproducts since 1972, Pasternack is an ISO 9001:2015-certified manufacturer andsupplier offering the industry’s largest selection of active and passive RF,microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Based inIrvine, Calif., InfiniteElectronics offers a broad range of components, assemblies andwired/wireless connectivity solutions to the aerospace/defense, industrial,government, consumer electronics, instrumentation, medical andtelecommunications markets. Its brands are Pasternack, Fairview Microwave,L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics,PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics.Infinite serves its customers with deep technical expertise and support. Itsbroad inventory is available for immediate shipment, fulfilling unplanneddemand for engineers and technical buyers. Infinite is a Warburg Pincusportfolio company.
###
PressContact:
Peter McNeil Pasternack 17792 Fitch Irvine, Calif.92614 (978) 682-6936
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.