May 8, 2012 – Irvine, CA - Pasternack Enterprises, Inc., a leading ISO 9001:2008 manufacturer and International supplier of custom and standard RF, microwave and fiber optic products, expands inventory of Precision Connectors for hand-formable, semi-rigid cable assemblies.
Pasternack Enterprises’ precision connectors are designed to fit onto 086 and 141 type semi-rigid and formable cable. These connectors from Pasternack are available in multiple connector types including SMA, N, TNC, MCX and MMCX type precision connectors. Frequency ratings for these RF connectors range from 6 GHz to 18 GHz depending on type and style. Precision connectors in straight and right angle styles are available for each connector type and mate perfectly with Pasternack’s 086 type and 141 type formable, semi-rigid cable.
Pasternack’s new lines of precision connectors are used to build their formable precision cable assemblies and are 100% VSWR tested to their maximum frequency. The SMA male connectors have stainless steel coupling nuts while the Type N and TNC connectors have nickel plated brass coupling nuts, with a brass body and are 100% Hi-Pot and continuity tested. Cable assemblies using the new precision connectors can be ordered using 086 and 141 formable semi-rigid cable with or without a black FEP jacket material and are available in standard lengths from 6 to 24 inches. Custom length precision cable assemblies are also available upon request.
“Our expanded inventory of precision connectors adds to the breadth and depth of our ‘precision’ product base,” says Gerry Camacho, VP of Technical Services at Pasternack Enterprises, Inc. “These new connectors assist Pasternack to continue providing an industry leading selection of precision semi-rigid cable assemblies.”
The new precision connectors for formable, semi-rigid cable assemblies from Pasternack are available now. You can view all of the various precision connectors and accompanying specifications on Pasternack’s new website or by visiting our Precision Connector page here.
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.