IRVINE, Calif. – Pasternack, an Infinite Electronics brandand a leading provider of RF, microwave and millimeter-wave products, haslaunched a new line of voltage-controlledanalog attenuators and TTL programmable attenuators. These new models offercomprehensive frequency coverage from 1 MHz to 50 GHz and are designed toprovide precise and reliable signal attenuation for a variety of applications.
Pasternack’s new voltage-controlled analog attenuators offera broad attenuation range up to 40 dB, with some models featuring an absorptivearchitecture providing low VSWR performance over the entire attenuation range. Thesenew TTL programmable attenuators feature 0.5 dB or 1 dB step sizes along with 6-,7-, or 8-bit command control with attenuation levels up to 127.5 dB.
Designed for high reliability, Pasternack’s voltage-controlledanalog attenuators and TTL programmable attenuators feature rugged MIL-gradecoaxial packages and an operational temperature range of -40°F (-40°C) to +185°F (+85°C).The analog attenuators offer up to 40 dB of attenuation, with some models featuringan absorptive architecture for low VSWR performance.
“Our new voltage-controlled analog attenuators and TTLprogrammable attenuators offer our customers a high-quality solution for theirsignal attenuation needs. With fast-switching speeds and high input powerhandling capabilities, these attenuators are ideal for applications thatrequire rapid signal attenuation adjustments and reliable power handling,” saidTim Galla, Product Line Manager.
Pasternack’s new voltage-controlledanalog attenuators and TTL programmable attenuators are in-stock andavailable for same-day shipping. For inquiries, call +1-949-261-1920.
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO9001:2015-certified manufacturer and supplier offering the industry’s largestselection of active and passive RF, microwave and millimeter-wave productsavailable for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., InfiniteElectronics offers a broad range of components, assemblies andwired/wireless connectivity solutions to the aerospace/defense, industrial,government, consumer electronics, instrumentation, medical andtelecommunications markets. Its brands are Pasternack, Fairview Microwave,L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics,PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics.Infinite serves its customers with deep technical expertise and support. Itsbroad inventory is available for immediate shipment, fulfilling unplanneddemand for engineers and technical buyers. Infinite is a Warburg Pincusportfolio company.
###
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif. 92614
(978) 682-6936
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.