Pasternack Enterprises type N male to SMA male right angle cable assembly product portfolio is made up of 6 custom and standard products using Flexible coaxial cable. Type N male to SMA male right angle assemblies are assembled using 1 unique coax cable part number and 1 unique type N connector. Our type N male to SMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack type N male to SMA male right angle cable assemblies are manufactured with 1 unique cable and connector combination. Our customers may choose the type N male to SMA male right angle cable assemblies that have any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.
Our facility certified to ISO 9001:2015 builds and ships type N male to SMA male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Excellent technical support and customer service are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).