N Male to TNC Male Cable Using PE-P142LL Coax
Product ID:
PE349
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-P142LL |
RF Cable Type | PE-P142LL |
RF Cable Impedance | 50 |
Description
TNC Male to N Male Low Loss Cable Using PE-P142LL Coax, RoHS
PE349 is a TNC male to type N male cable using PE-P142LL coax. This Pasternack TNC male to type N male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm type N for connector 2.
Our male TNC to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE349 TNC male to N type male cable assembly is constructed with PE-P142LL coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.