N Male Connector Crimp/Solder Attachment for RG58, RG141, RG303, LMR-195, PE-C195, PE-P195, .195 inch
Product ID:
PE4329
Pricing
Quantity | Price |
1-24 | $16.59 |
25-49 | $15.76 |
50-99 | $14.93 |
100-249 | $14.27 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 982
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | RG58 |
Interface Type 2 | RG141 |
Interface Type 3 | RG303 |
Interface Type 4 | LMR-195 |
Interface Type 5 | PE-C195 |
Interface Type 6 | PE-P195 |
Interface Type 7 | .195 inch |
Description
N Male Connector Crimp/Solder Attachment for RG58, RG141, RG303, LMR-195, PE-C195, PE-P195, .195 inch
PE4329 type N male coaxial connector has an interface type of RG58, RG141, RG303, LMR-195, PE-C195, PE-P195, .195 inch and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/solder as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack type N male coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE4329 type N connector uses brass contact. This N type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.