N Male Connector Crimp/Solder Attachment for RG213, RG215, RG8
Product ID:
PE4430
Pricing
Quantity | Price |
1-24 | $31.79 |
25-49 | $30.20 |
50-99 | $28.61 |
100-249 | $27.34 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,429
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 10 GHz |
Interface Type 1 | RG213 |
Interface Type 2 | RG215 |
Interface Type 3 | RG8 |
Description
N Male Connector Crimp/Solder Attachment for RG213, RG215, RG8
PE4430 type N male coaxial connector has an interface type of RG213, RG215, RG8 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/solder as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack N type male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack N type coaxial connector has a brass body with nickel plating. Our PE4430 N type connector uses brass contact. This type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.