N Male Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .718 inch Hole Spacing, .050 inch Diameter
Product ID:
PE44653
Pricing
Quantity | Price |
1-24 | $90.99 |
25-49 | $86.44 |
50-99 | $81.89 |
100-249 | $78.25 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 287
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | Pin |
Description
N Male Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .718 inch Hole Spacing, .050 inch Diameter
PE44653 type N male 4 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack type N male 4 hole flange connector uses shield/contact solder as an attachment method. Our male type N terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack type N male 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack type N terminal connector has a brass body with nickel plating. Our PE44653 type N connector uses brass contact. This N type male 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack male N type 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.