N Male Connector Clamp/Solder Attachment For PE-SR401AL, PE-SR401FL, RG401
Product ID:
PE4434
Pricing
Quantity | Price |
1-24 | $30.79 |
25-49 | $29.25 |
50-99 | $27.71 |
100-249 | $26.48 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | PE-SR401AL |
Interface Type 2 | PE-SR401FL |
Interface Type 3 | RG401 |
Description
N Male Connector Clamp/Solder Attachment For PE-SR401AL, PE-SR401FL, RG401
PE4434 type N male coaxial connector has an interface type of PE-SR401AL, PE-SR401FL, RG401 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack type N male coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE4434 type N connector uses brass contact. This N type male coaxial RF connector is REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.