To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

N Male Right Angle Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch

Product ID: PE44526

Pricing

QuantityPrice
1-24$58.99
25-49$56.04
50-99$53.09
100-249$50.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 766
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1PE-C400
Interface Type 2PE-B400
Interface Type 3PE-B405
Interface Type 4LMR-400
Interface Type 5LMR-400-DB
Interface Type 6LMR-400-UF
Interface Type 7.400 inch

Description