N Male Right Angle Connector Crimp/Solder Attachment For PE-B400, PE-B405, PE-C400
Product ID:
PE4939
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | PE-B400 |
Interface Type 2 | PE-B405 |
Interface Type 3 | PE-C400 |
Description
N Male Right Angle Connector Crimp/Solder Attachment For PE-B400, PE-B405, PE-C400
PE4939 type N male right angle coaxial connector has an interface type of PE-B400, PE-B405, PE-C400 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle type N male coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE4939 type Nright angle connector uses brass contact. This N type male right angle coaxial RF connector is REACH compliant.
This Pasternack right angle male type N connector will ship the same day as purchased. Our N type right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.