N Male Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200
Product ID:
EZ-200-NMH-D
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | LMR-200 |
Interface Type 2 | PE-C200 |
Description
N Male Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200
EZ-200-NMH-D type N male coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack type N male coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our EZ-200-NMH-D type N connector uses beryllium copper contact and a tri-metal plating material. This N type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.