N Male to SSMC Plug Right Angle Low Loss Cable Using LMR-100 Coax
Product ID:
PE3C4433
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SSMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-100A-PVC |
RF Cable Type | LMR-100A |
RF Cable Impedance | 50 Ohm |
Description
N Male to SSMC Plug Right Angle Low Loss Cable Using LMR-100 Coax
PE3C4433 is a N type male to SSMC plug right angle cable using LMR-100A coax. This Pasternack type N male to SSMC plug right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm SSMC for connector 2. type N to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N type to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4433 type N male to SSMC plug right angle cable assembly is constructed with LMR-100A coax and the maximum VSWR is 1.4:1.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.