N Male Low PIM Connector Solder Attachment for SPP-375-LLPL, SPO-375, SPF-375
Product ID:
TC-375-NM-LP
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 57
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | SPP-375-LLPL |
Interface Type 2 | SPO-375 |
Interface Type 3 | SPF-375 |
Description
N Male Low PIM Connector Solder Attachment for SPP-375-LLPL, SPO-375, SPF-375
TC-375-NM-LP type N male coaxial connector has an interface type of SPP-375-LLPL, SPO-375, SPF-375 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact solder/solder as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack N type male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. Our TC-375-NM-LP N type connector uses brass contact and a tri-metal plating material. This type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.