N Male Right Angle Low PIM Connector Solder Attachment for SPO-500, SPF-500
Product ID:
TC-SPO500-NM-RA-LP
Pricing
Quantity | Price |
1-24 | $14.19 |
25-49 | $13.62 |
50-99 | $13.20 |
100-249 | $12.91 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 152
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | SPO-500 |
Interface Type 2 | SPF-500 |
Description
N Male Right Angle Low PIM Connector Solder Attachment for SPO-500, SPF-500
TC-SPO500-NM-RA-LP type N male right angle coaxial connector has an interface type of SPO-500, SPF-500 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact solder/solder as an attachment method. Our male type N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our TC-SPO500-NM-RA-LP type Nright angle connector uses brass contact. This N type male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male N type connector will ship the same day as purchased. Our type N right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.