To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

Type N Male Right Angle to Type N Female Cable Assemblies

Pasternack Enterprises type N male right angle to type N female cable assembly product portfolio contains 187 custom and standard cable assemblies using Flexible or Formable cable. Type N male right angle to type N female assemblies are manufactured using 16 unique coaxial cable types and 8 unique type N connectors. Our type N male right angle to type N female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male right angle to type N female cable assemblies are built with 27 unique cable and connector combinations. Our customers can select the type N male right angle to type N female cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

Our facility certified to ISO 9001:2015 ships type N male right angle to type N female cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant