RP N Male Connector Crimp/Solder Attachment For RG214, RG393
Product ID:
PE44474
Pricing
Quantity | Price |
1-24 | $42.99 |
25-49 | $40.84 |
50-99 | $38.69 |
100-249 | $36.97 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 66
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG214 |
Interface Type 2 | RG393 |
Description
RP N Male Connector Crimp/Solder Attachment For RG214, RG393
PE44474 reverse polarity type N male coaxial connector has an interface type of RG214, RG393 and a 50 Ohm impedance. Pasternack reverse polarity type N male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack N type coaxial connector has a brass body with nickel plating. This reverse polarity type N male coaxial RF connector is REACH compliant.
This Pasternack reverse polarity male type N connector will ship the same day as purchased. Our N type reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.