RP N Male Connector Crimp/Solder Attachment for RG213, RG8, RG215
Product ID:
PE44472
Pricing
Quantity | Price |
1-24 | $53.99 |
25-49 | $51.29 |
50-99 | $48.59 |
100-249 | $46.43 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 27
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 2.5 GHz |
Interface Type 1 | RG213 |
Interface Type 2 | RG8 |
Interface Type 3 | RG215 |
Description
RP N Male Connector Crimp/Solder Attachment for RG213, RG8, RG215
PE44472 reverse polarity type N male coaxial connector has an interface type of RG213, RG8, RG215 and a 50 Ohm impedance. Pasternack reverse polarity type N male connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 2.5 GHz.
The Pasternack reverse polarity N type male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack N type coaxial connector has a brass body with tri-metal plating. Our PE44472 reverse polarity N type connector uses phosphor bronze contact. This reverse polarity type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity male N type connector will ship the same day as purchased. Our type N reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.