RP-N Plug Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF
Product ID:
PE44470
Pricing
Quantity | Price |
1-24 | $46.79 |
25-49 | $44.45 |
50-99 | $42.11 |
100-249 | $40.24 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 48
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | PE-C400 |
Interface Type 2 | PE-B400 |
Interface Type 3 | PE-B405 |
Interface Type 4 | LMR-400 |
Interface Type 5 | LMR-400-DB |
Interface Type 6 | LMR-400-UF |
Interface Type 7 | .400 inch |
Description
RP-N Male Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, .400 inch
PE44470 reverse polarity type N male coaxial connector has an interface type of PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, .400 inch and a 50 Ohm impedance. Pasternack reverse polarity type N male connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity male N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack reverse polarity type N male coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE44470 reverse polarity type N connector uses phosphor bronze contact. This reverse polarity type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity male N type connector will ship the same day as purchased. Our type N reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.