N Male Precision Connector Clamp/Solder Attachment for PE-P300LL
Product ID:
PE44809
Pricing
Quantity | Price |
1-24 | $98.99 |
25-49 | $94.04 |
50-99 | $89.09 |
100-249 | $85.13 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 173
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | PE-P300LL |
Description
N Male Precision Connector Clamp/Solder Attachment for PE-P300LL
PE44809 type N male coaxial connector has an interface type of PE-P300LL and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.16. The Pasternack type N coaxial connector has a passivated stainless steel body. Our PE44809 type N connector uses beryllium copper contact. This N type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.