To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

N Male to N Male Right Angle Semi-Flexible Precision Cable Using PE-SR402FL Coax, LF Solder, RoHS

Product ID: PE39453

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50

Description

N Male to N Male Right Angle Semi-Flexible Precision Cable Using PE-SR402FL Coax, RoHS

PE39453 is a type N male to type N male right angle cable using PE-SR402FL coax. This Pasternack type N male to type N male right angle cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm type N for connector 2. type N to type N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male type N to male type N right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE39453 N type male to N type male right angle cable assembly is constructed with PE-SR402FL coax.