N Male to N Male Right Angle Precision Cable Using 160 Series Coax, RoHS
Product ID:
PE303
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-160 Series |
RF Cable Type | 160 Series |
RF Cable Impedance | 50 |
Description
N Male to N Male Right Angle Precision Cable Using 160 Series Coax, RoHS
PE303 is a type N male to type N male right angle cable using 160 Series coax. This Pasternack type N male to type N male right angle cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm type N for connector 2. N type to N type right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male type N to male type N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE303 type N male to type N male right angle cable assembly is constructed with 160 Series coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table