To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

N Male to N Female Semi-Flexible Precision Cable Using PE-SR405FL Coax, LF Solder, RoHS

Product ID: PE39446

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50

Description

N Male to N Female Semi-Flexible Precision Cable Using PE-SR405FL Coax, RoHS

PE39446 is a type N male to type N female cable using PE-SR405FL coax. This Pasternack type N male to type N female cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm type N for connector 2.

Our male N type to female N type cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE39446 type N male to type N female cable assembly is constructed with PE-SR405FL coax.