75 Ohm N Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-75
Product ID:
EZ-400-NMH-75-X
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 100
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | LMR-400-75 |
Description
75 Ohm N Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-75
EZ-400-NMH-75-X type N male coaxial connector has an interface type of LMR-400-75 and a 75 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack type N male coaxial connector has a teflon dielectric type and a VSWR of 1.35. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our EZ-400-NMH-75-X type N connector uses brass contact. This N type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.