N Male Connector Crimp/Solder Attachment For LMR-195, PE-C195
Product ID:
TC-195-NM
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | LMR-195 |
Interface Type 2 | PE-C195 |
Description
N Male Connector Crimp/Solder Attachment For LMR-195, PE-C195
TC-195-NM type N male coaxial connector has an interface type of LMR-195, PE-C195 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack N type male coaxial connector has a teflon dielectric type. The Pasternack N type coaxial connector has a brass body with silver plating. Our TC-195-NM N type connector uses brass contact. This type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.