N Female to SMA Male Low PIM Cable Using 1/4 inch Superflexible Coax in 200CM
Product ID:
PE3W14156-200CM
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $140.99 |
25-49 | $133.94 |
50-99 | $126.89 |
100-249 | $121.25 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 43
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications. |
Connector 1 Series | N |
Connector 1 Gender | Female |
Connector 1 Polarity | Standard |
Connector Angle 1 | Straight |
Connector 1 Impedance | 50 Ohm |
Connector 2 Series | SMA |
Connector 2 Gender | Male |
Connector 2 Polarity | Standard |
Connector Angle 2 | Straight |
Connector 2 Impedance | 50 Ohm |
Connector 1 Body Material | Brass |
Connector 1 Body Plating | Tri-Metal |
RF Cable Part Number | PE-1/4SFHC |
RF Cable Type | 1/4" Superflexible |
RF Cable Impedance | 50 Ohm |
Length, Max | 78.7402 inches |
Description
N Female to SMA Male Low PIM Cable Using 1/4 inch Superflexible Coax in 200CM
Radio frequency assembly N female to SMA male low PIM cable using 1/4 inch superflexible coax in 200CM from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The N female to SMA male low PIM cable using 1/4 inch superflexible coax in 200CM, type N cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low PIM cable assembly is built with type N cable connection on one end and SMA cable connection on the other. Our low PIM N type to SMA cable assemblies have a female gender on end 1 and male on end 2. This type N to SMA cable is a female to male coax assembly, PE3W14156-200CM, can also be known as a low PIM type N jack to SMA plug cable assembly and will be shipped same-day as it is purchased.
N type jack to SMA plug cable assembly PE3W14156-200CM is built with 1/4" superflexible which is a corrugated coax type. The Pasternack low passive intermodulation corrugated N cable assembly is manufactured with N type to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM type N female to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W14156-200CM can also be used in the other direction and will be SMA male to type N female cable assembly if the opposite connectivity is required.
Low PIM type N jack to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to SMA cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to SMA male low PIM cable using 1/4 inch superflexible coax in 200CM.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.