75 Ohm N Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .380 inch Diameter
Product ID:
PE4506
Pricing
Quantity | Price |
1-24 | $29.59 |
25-49 | $28.11 |
50-99 | $26.63 |
100-249 | $25.45 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 560
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | Solder Cup |
Description
75 Ohm N Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .380 inch Diameter
PE4506 type N female bulkhead terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact solder as an attachment method. Our female N type terminal connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack type N female bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type N terminal connector has a brass body with nickel plating. Our PE4506 type N connector uses brass contact. This type N female bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack female N type bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.