N Female Right Angle Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
Product ID:
PE4486
Pricing
Quantity | Price |
1-24 | $66.99 |
25-49 | $63.64 |
50-99 | $60.29 |
100-249 | $57.61 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,704
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | Solder Cup |
Description
N Female Right Angle Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
PE4486 type N female right angle 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type N female 4 hole flange connector uses shield/contact solder as an attachment method. Our female N type right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack right angle type N female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack type N terminal connector has a brass body with nickel plating. Our PE4486 type Nright angle connector uses beryllium copper contact. This type N female right angle 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack right angle female type N 4 hole flange connector will ship the same day as purchased. Our 4 hole flange N type right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table