N Female Field Replaceable Connector 4 Hole Flange Mount Slotted Contact Terminal, 1.24 inch Sq. Flange Watt Meter Connector
Product ID:
PE44721
Pricing
Quantity | Price |
1-24 | $38.79 |
25-49 | $36.85 |
50-99 | $34.91 |
100-249 | $33.36 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 644
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | Slotted Contact |
Description
N Female Field Replaceable Connector 4 Hole Flange Mount Slotted Contact Terminal, 1.24 inch Sq. Flange Watt Meter Connector
PE44721 type N female 4 hole flange terminal connector has an interface type of slotted contact and a 50 Ohm impedance. Pasternack type N female 4 hole flange connector uses shield/contact as an attachment method. Our female type N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack N type female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack N type terminal connector has a brass body with nickel plating. This type N female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female type N 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.