N Female Bulkhead Mount Connector Crimp/Crimp Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch, .640 inch DD Hole
Product ID:
PE4440
Pricing
Quantity | Price |
1-24 | $26.19 |
25-49 | $24.88 |
50-99 | $23.57 |
100-249 | $22.52 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,543
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Crimp |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | RG58 |
Interface Type 2 | RG303 |
Interface Type 3 | RG141 |
Interface Type 4 | PE-C195 |
Interface Type 5 | PE-P195 |
Interface Type 6 | LMR-195 |
Interface Type 7 | .195 inch |
Description
N Female Bulkhead Mount Connector Crimp/Crimp Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch, .640 inch DD Hole
PE4440 type N female bulkhead coaxial connector has an interface type of RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact crimp/crimp as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack N type female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack N type coaxial connector has a brass body with nickel plating. Our PE4440 N type connector uses brass contact and a nickel plating material. This type N female bulkhead coaxial RF connector is REACH compliant.
This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.