N Female Connector Crimp/Solder Attachment 4 Hole Flange For RG58, .718 inch Hole Spacing
Product ID:
PE44069
Pricing
Quantity | Price |
1-24 | $33.19 |
25-49 | $31.53 |
50-99 | $29.87 |
100-249 | $28.54 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 892
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | .195 inch |
Interface Type 2 | RG58 |
Interface Type 3 | RG141 |
Interface Type 4 | RG303 |
Interface Type 5 | LMR-195 |
Interface Type 6 | LMR-195-FR |
Interface Type 7 | PE-C195 |
Interface Type 8 | PE-P195 |
Description
N Female Connector Crimp/Solder Attachment 4 Hole Flange For RG58, .718 inch Hole Spacing
PE44069 type N female 4 hole flange coaxial connector has an interface type of .195 inch, RG58, RG141, RG303, LMR-195, LMR-195-FR, PE-C195, PE-P195 and a 50 Ohm impedance. Pasternack type N female 4 hole flange connector uses shield/contact crimp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE44069 type N connector uses brass contact. This N type female 4 hole flange coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table